Product Details
Mechanical 2, 3, 4-port valves
Mechanical valve
- Model No.
- MS・MM・MAVL
- Industry
- Semi-automated facilities
A detector is used to confirm the cylinder position and the presence of material during control.
By using a mechanical valve to detect objects of various shapes and states, optimum detection is possible.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Large limit switch: MAVL]
Equivalent to a vertical limit switch for electric components and operates with mechanical detection.
Large 3-port valve for pneumatic control.
[Compact limit switch: MS]
Equivalent to a micro switch for electric components and operates with mechanical detection or manual operation.
Compact 3-port valve for pneumatic control.
[Medium limit switch: MM]
Equivalent to a compact limit switch for electric components and operates with mechanical detection.
Medium 3-port valve for pneumatic pressure.
- Variations
-
- Model No.MS
- Product name
- Compact mechanical valve
- Port size
- Rc1/8, push-in fitting φ4
- Remarks
- Model No.MM
- Product name
- Medium mechanical valve
- Port size
- Rc1/8, push-in fitting φ4
- Remarks
- Model No.MAVL
- Product name
- Large mechanical valve
- Port size
- Rc1/4
- Remarks