Contact Us

Product Details

Logic valves

Logic valve

Model No.
RTD・PE・AL・SAL
Industry

Logic valve is the generic term for small movable control components configuring a circuit, including air timers, air lamps, and pressure switches. When conducting sequential control by associating several air cylinders, the circuit is assembled with logic valves.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Air timer: RTD-3A]
Delay time max. 30 sec.

[Pressure switch: PE-1]
Working pressure: 0.2 to 0.7 MPa
Electric capacity
15A or less: 125, 250, 480 VAC
0.5 A or less: 125 VDC
0.25 A or less: 250 VDC
Connection method: O.D. φ4 nylon tube quick connection
Weight: 102 g

[Air lamp: AL-*]
Lamp lights without electricity.
Working pressure: 0.05 to 0.8 MPa
Connection method: O.D. φ4 nylon tube quick connection
Weight: 51 g

[Compact air lamp: SAL-*]
Working pressure: 0.25 to 0.8 MPa
Connection method: Insert into φ4 push-in fitting
Weight: 3.8 g

Variations
Model No.RTD-3A
Product name
Air timer
Remarks
Model No.PE-1
Product name
Pressure switch
Remarks
Model No.AL-※
Product name
Air lamp
Remarks
Model No.SAL-※
Product name
Compact air lamp
Remarks

Return to Product List