Product Details
Logic valves
Gamma system
- Model No.
- Gamma
Discontinued some variations
- Industry
Component allowing assembly of a step-by-step sequence circuit with just compressed air without using electricity.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Explosion-proof]
As it does not use electricity, it can be used in explosion-proof atmospheres.[Solenoid valves not required]
Since solenoid valves are not required, electro-pneumatic conversion is not required.
There is also no need for a safety device for electricity.[Increase in safety]
There are no electrical accidents to workers because electricity is not used.
- Variations
-
- Model No.PSM-A12
- Product name
- PLC elements
- Remarks
- Model No.PRT-A12
- Product name
- Relay elements
- Remarks
- Model No.PLJ-A12
- Product name
- Logic elements
- Remarks
- Model No.PXV-M1※
- Product name
- Operation switches and air lamps
- Remarks
- Model No.PXC-M111
- Product name
- Detecting elements
- Remarks
- Model No.PWE
- Product name
- Quick unload valve
- Remarks
- Discontinued
2002 03 31
- Model No.PXB・ZB2
- Product name
- Switch / Switch head
- Remarks
- Discontinued
2002 10 31
- Model No.PXM
- Product name
- Switch
- Remarks
- Discontinued
2001 04 30
- Model No.PZC
- Product name
- Terminal block
- Remarks
- Discontinued
2002 11 30
- Model No.ZB4-BH※
- Product name
- Switch head Protrusion type
- Remarks
- Discontinued
2011 06 30
- Model No.ZB4-BR4
- Product name
- Switch head Large Mushroom-shaped type
- Remarks
- Discontinued
2011 06 30
- Model No.PRS-A121F
- Product name
- Relay solenoid valve
- Remarks
- Discontinued
2025 06 23
- Model No.PRS-A121M
- Product name
- Relay solenoid valve
- Remarks
- Discontinued
2025 06 23
- Model No.ZCK-Y33
- Product name
- Roller lever for Limit Switches
- Remarks
- Discontinued
2025 06 23
- Model No.PXC-K2※33
- Product name
- Limit Switch
- Remarks
- Discontinued
2025 06 23