Contact Us

Product Details

Pilot operated 3-port valves

Pilot operated solenoid valve / external pilot operated air drive poppet valve

Model No.
NP・NVP
Industry

Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable for cylinder driving up to φ400. NVP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
[Cylinder bore size: φ6 to φ400]

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Internal pilot] (NP Series)
NC, NO available.

[External pilot] (NVP Series)
Universal.
Both positive and negative pressure can be used.

[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.

Variations
Model No.NP13
Product name
Internal pilot with solenoid valve
Actuation
NC
Port size
Rc3/8 to 2
Remarks
Model No.NP14
Product name
Internal pilot with solenoid valve
Actuation
NO
Port size
Rc3/8 to 2
Remarks
Model No.NVP11
Product name
Air operated type with solenoid valve
Actuation
Universal
Port size
Rc3/8 to 2
Remarks

Return to Product List