Contact Us

Product Details

Pilot operated 3-port valves

Pilot operated solenoid valve / external pilot operated air drive poppet valve

Model No.
NP・NAP・NVP
Industry

Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable for cylinder driving up to φ400. NAP/NVP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
[Cylinder bore size: φ6 to φ400]

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Internal pilot] (NP Series)
NC, NO available.

[External pilot] (NAP / NVP Series)
Universal.
Both positive and negative pressure can be used.

[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.

Variations
Model No.NP13
Product name
Internal pilot with solenoid valve
Actuation
NC
Port size
Rc3/8 to 2
Remarks
Model No.NP14
Product name
Internal pilot with solenoid valve
Actuation
NO
Port size
Rc3/8 to 2
Remarks
Model No.NAP11
Product name
Air operated
Actuation
Universal
Port size
Rc3/8 to 2
Remarks
Model No.NVP11
Product name
Air operated type with solenoid valve
Actuation
Universal
Port size
Rc3/8 to 2
Remarks

Return to Product List