Product Details
Residual pressure exhaust valves
3-port solenoid valve with spool position detection
- Model No.
- SNP
- Industry
- Air pressure supply
Serves as a solenoid shut-off valve for pneumatic systems. Signal output of the valve‘s open / close state is possible by detecting the main valve spool position with the limit switch. Two modules can be connected to configure a double breaker circuit.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Technical Data
CKD plus Members Only
- Features
[Safety measures]
When a circuit corresponding to ISO safety standard (ISO 13849-1) is required, it can be used as a shut-off valve.[Redundancy]
Dual connection can be made with modules, and double shutoff is easy.[Module compatible]
Module can be connected to FRL equipment, reducing installation steps and space.
- Variations
-
- Model No.SNP-1
- Product name
- Single unit
- Port size
- Rc3/8, 1/2, 3/4
- Remarks
- Model No.SNP-2
- Product name
- 2 modules
- Port size
- Rc3/8, 1/2, 3/4
- Remarks