Product Details
Pilot operated 3, 4, 5-port solenoid valves
3, 5-port pilot operated valve
- Model No.
- 4GA/BR・M4GA/BR・MN4GA/BR
NEW
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Physicochemical analysis equipment
- Semiconductor manufacturing process (post-process)
- Components for chemical liquid supply facilities
- Components for chemical gas supply facilities
- N2 purging related products
[NEW] Supported communication expanded.
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports serial communication]
CC-Link IE TSN added in January 2023
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, PROFI-BUS DP, IO-Link【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type][Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
- Variations
-
- Model No.3GA※R
- Product name
- 3-port single unit valve
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.4GA※R
- Product name
- 5-port single unit valve
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.3GB※R
- Product name
- 3-port single unit valve
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.4GB※R
- Product name
- 5-port single unit valve
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4, 3/8
- Remarks
- Model No.M4GA※R
- Product name
- Individual wiring manifold
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※R
- Product name
- Individual wiring manifold
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GA※R-T
- Product name
- Reduced wiring manifold
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※R-T
- Product name
- Reduced wiring manifold
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, Rc1/8, 1/4, 3/8
- Remarks
- Model No.MN4GA※R
- Product name
- Individual wiring block manifold
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※R
- Product name
- Individual wiring block manifold
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8
- Remarks
- Model No.MN4GA※R-T
- Product name
- Reduced wiring block manifold
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※R-T
- Product name
- Reduced wiring block manifold
- Piping port position
- Base piping
- Port size
- φ1.8, φ4, φ6, φ8
- Remarks