Product Details
Pilot operated 3, 4, 5-port solenoid valves
Plug-in block manifold
- Model No.
- W4GA/B/Z2・MW4GA/B/Z2
- Industry
- Air pressure supply
- Environmental durability
- Conveyance
Plug-in type 5-port valve with environmental resistance and environmental friendliness, that improves ease of use and performance required by the times, from installation to maintenance.
[Cylinder bore size: φ20 to φ80]
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[DeviceNet compatible slave station added]
Added T7 Series to DeviceNet Slave Station.
Employs a compact, thin body and M12 connector.
16-points / 32-points output, 16-points I/O, NPN / PNP can be selected.
QuickConnect support contributes to reduction of setup change time such as tool change, etc.[Compatible with various communications]
Available for CC-Link, DeviceNet, EtherCAT, EtherNet/IP, ProfiNET, CC-Link IE Field Basic.[Various useful functions]
DIN rail mount compatible.
Manual override: OFF function and non-locking are available.
Air supply spacer, exhaust spacer available.[Degree of protection IP65]
Halogen-free lead wires adopted.[High response/long service life]
24 ms or less response.
Service life of 60 million cycles or more.[Safety and protection measures]
Manual override has a protective cover.
Check valve is integrated. (model No. indication)
Filter integrated in the air supply port.
- Variations
-
- Model No.W4GB2※0
- Product name
- Single valve
- Piping port position
- Base piping
- Port size
- Rc1/4
- Remarks
- Model No.MW3/4GA2-R1
- Product name
- Individual wiring manifold
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, Rc1/8
- Remarks
- Model No.MW4GB2-R1
- Product name
- Individual wiring manifold
- Piping port position
- Base side piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks
- Model No.MW4GZ2-R1
- Product name
- Individual wiring manifold
- Piping port position
- Base bottom piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks
- Model No.MW3/4GA2-T※
- Product name
- Reduced wiring manifold
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, Rc1/8
- Remarks
- Model No.MW4GB2-T※
- Product name
- Reduced wiring manifold
- Piping port position
- Base side piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks
- Model No.MW4GZ2-T※
- Product name
- Reduced wiring manifold
- Piping port position
- Base bottom piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks