Contact Us

Product Details

Pilot operated 3, 4, 5-port solenoid valves

Plug-in block manifold

Model No.
W4GA/B/Z2・MW4GA/B/Z2
Industry
  • Air pressure supply
  • Environmental durability
  • Conveyance

Plug-in type 5-port valve with environmental resistance and environmental friendliness, that improves ease of use and performance required by the times, from installation to maintenance.
[Cylinder bore size: φ20 to φ80]

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[DeviceNet compatible slave station added]
Added T7 Series to DeviceNet Slave Station.
Employs a compact, thin body and M12 connector.
16-points / 32-points output, 16-points I/O, NPN / PNP can be selected.
QuickConnect support contributes to reduction of setup change time such as tool change, etc.

[Compatible with various communications]
Available for CC-Link, DeviceNet, EtherCAT, EtherNet/IP, ProfiNET, CC-Link IE Field Basic.

[Various useful functions]
DIN rail mount compatible.
Manual override: OFF function and non-locking are available.
Air supply spacer, exhaust spacer available.

[Degree of protection IP65]
Halogen-free lead wires adopted.

[High response/long service life]
24 ms or less response.
Service life of 60 million cycles or more.

[Safety and protection measures]
Manual override has a protective cover.
Check valve is integrated. (model No. indication)
Filter integrated in the air supply port.

Variations
Model No.W4GB2※0
Product name
Single valve
Piping port position
Base piping
Port size
Rc1/4
Remarks
Model No.MW3/4GA2-R1
Product name
Individual wiring manifold
Piping port position
Body piping
Port size
Push-in fitting φ4, φ6, φ8, Rc1/8
Remarks
Model No.MW4GB2-R1
Product name
Individual wiring manifold
Piping port position
Base side piping
Port size
Push-in fitting φ4, φ6, φ8
Remarks
Model No.MW4GZ2-R1
Product name
Individual wiring manifold
Piping port position
Base bottom piping
Port size
Push-in fitting φ4, φ6, φ8
Remarks
Model No.MW3/4GA2-T※
Product name
Reduced wiring manifold
Piping port position
Body piping
Port size
Push-in fitting φ4, φ6, φ8, Rc1/8
Remarks
Model No.MW4GB2-T※
Product name
Reduced wiring manifold
Piping port position
Base side piping
Port size
Push-in fitting φ4, φ6, φ8
Remarks
Model No.MW4GZ2-T※
Product name
Reduced wiring manifold
Piping port position
Base bottom piping
Port size
Push-in fitting φ4, φ6, φ8
Remarks

Return to Product List