Product Details
Pilot operated 3, 4, 5-port solenoid valves
Miniature pneumatic valve
- Model No.
- P・M・B
Discontinued 2027 12 24
- Industry
【Discontinued model】
Alternative model: 3QR・3QB・3QE・3QZ Series, PV15・MPV15 Series
It can handle a wide range of working pressure from 1.0 MPa to low vacuum. Compact solenoid valve of width 15 mm with a wide range of various options.
[Cylinder bore size: φ6 to φ16]

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Selectable electrical connections]
Series are available for lead wires, terminal boxs, C type connectors, and D type connectors.
Combinations with a lamp and surge suppressor are also available.[Eliminates incorrect wiring]
There is no plus or minus polarity for DC connector.[It is possible to aggregate multiple functions]
Capable of integrating a variety of functions such as DIN rail mount 4-way valve mixtures, different pressures, and mixed systems.[Flexible increase in number of stations and easy maintenance] (Block manifold)
In block manifold, the number of stations can be freely can be increased or decreased in accordance with the purpose or system.
The attachment/detachment of blocks and piping of tubes can be done with a single push.
Easy maintenance too.
- Variations
-
- Model No.P51※※
- Product name
- Single valve
- Port size
- M5
- Remarks
- Discontinued
2027 12 24
- Model No.M51※※
- Product name
- Single valve
- Port size
- M5
- Remarks
- Discontinued
2027 12 24
- Model No.B51※※
- Product name
- Single valve
- Port size
- M5
- Remarks
- Discontinued
2027 12 24
- Model No.W2P513※
- Product name
- Double single valve
- Port size
- M5
- Remarks
- Discontinued
2027 12 24
- Model No.B※P51※
- Product name
- Individual wiring manifold
- Port size
- M5, Rc1/8
- Remarks
- Discontinued
2027 12 24
- Model No.N※P51※
- Product name
- Block manifold
- Port size
- Push-in fitting φ4
- Remarks
- Discontinued
2027 12 24