Product Details
Air operated 3, 4, 5-port valves
Pneumatic valve / Master valve
- Model No.
- 4KA/B・M4KA/B
- Industry
A switching operation (power supply not required) type with 4 KB lineup that supports a wide variety of fields.
[Cylinder bore size: φ20 to φ160]

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High reliability]
Soft spool is used.[Long service life]
Packing with excellent wear resistance adopted.[Responsivity]
Responsivity upon initial operation is stabilized with the special packing.[High density integration]
With free combinations of manifolds, it is possible to easily reduce or expand units.
- Variations
-
- Model No.4(3)KA※※1
- Product name
- Single master valve
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8
- Remarks
- Model No.4(3)KB※※1
- Product name
- Single master valve
- Piping port position
- Sub-plate piping
- Port size
- Rc1/8 to 1/2
- Remarks
- Model No.4KA※※8
- Product name
- Single master valve for manifold
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8
- Remarks
- Model No.4KB※※8
- Product name
- Single master valve for manifold
- Piping port position
- Sub-plate piping
- Port size
- Rc1/8 to 1/2
- Remarks
- Model No.M4KA※※1
- Product name
- Manifold
- Piping port position
- Manifold
- Port size
- Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8
- Remarks
- Model No.M4KB※※1
- Product name
- Manifold
- Piping port position
- Manifold
- Port size
- Rc1/8 to 1/2
- Remarks