Contact Us

Product Details

Filters

Inline clean filter

Model No.
FCS
Industry
  • Physicochemical analysis equipment

Inline clean filter with hollow fiber membrane for filter element provides high performance in all aspects including filtration performance, flow rate, pressure loss, service life and installation space.

Features

[Adopts original hollow fiber membrane]
Hollow fiber membrane element has enabled 0.01 μm high precision filtration and 99.99% removal efficiency.
The resin type has a transparent case so dirt on the element can be visually checked.

[Long service life]
Considerably longer service life. Approximately five times longer than the flat membrane type.
Three to ten times filtration area enables larger flow rate and less pressure loss than the flat membrane type of the same capacity.
Lighter and more compact at the same flow rate.

[Applications]
Ionizer

[Applications]
Conveying liquid crystal substrate (contactless)

Variations
Model No.FCS500
Product name
Inline clean filter Resin type
Port size
R1/8, R1/4, φ4, φ6, φ8
Filtration (μm)
0.01
Processing flow rate (ℓ/min [ANR])
50
Remarks
Model No.FCS500-P9※
Product name
Inline clean filter Stainless steel type
Port size
Rc1/8, Rc1/4
Filtration (μm)
0.01
Processing flow rate (ℓ/min [ANR])
50 / 80
Remarks
Model No.FCS1000
Product name
Inline clean filter Resin type
Port size
R1/4, R3/8, Rc1/4, Rc3/8, φ8, φ10, φ12
Filtration (μm)
0.01
Processing flow rate (ℓ/min [ANR])
300 to 400
Remarks
Model No.FCS1000-P9※
Product name
Inline clean filter Stainless steel type (Made-to-order)
Port size
Rc1/4, Rc3/8
Filtration (μm)
0.01
Processing flow rate (ℓ/min [ANR])
300 to 400
Remarks

Return to Product List