Product Details
Standard cylinders
Tie rod cylinder
- Model No.
- SCG
- Industry
Medium bore size (φ32 to φ100) series of standard tie rod cylinders. Environment-friendly cylinder that has eliminated hazardous substances. Suitable for all applications with reliable performance and a wide variety of options.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.[Compact switch equipped]
The smaller T switch than the conventional
Contributes to space saving by eliminating switch protrusions when mounted.[A wide variety of options and variations]
Various variations including position locking, rotation-stop and rubber scraper are available.
Designing the layout is simple since the functions related to a built-in scraper, such as the anti-spatter adherence type and rubber scraper, have the same dimensions as those of the standard.
- Variations
-
- Model No.SCG
- Product name
- Double acting / single rod
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-Q
- Product name
- Double acting / position locking
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 5
- Max. stroke length
- 800
- Remarks
- Model No.SCG-O
- Product name
- Double acting / low speed
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-U
- Product name
- Double acting / low friction
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-D
- Product name
- Double acting / double rod
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-M
- Product name
- Double acting / rotation-stop
- Bore size
- φ32, φ40, φ50, φ63
- Min. stroke length
- 1
- Max. stroke length
- 600
- Remarks
- Model No.SCG-G
- Product name
- Double acting / rubber scraper
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-G2
- Product name
- Double acting / coolant proof (packing: NBR)
- Bore size
- φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-G3
- Product name
- Double acting / coolant proof (packing: FKM)
- Bore size
- φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks
- Model No.SCG-G4
- Product name
- Double acting / anti-spatter adherence
- Bore size
- φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks