Contact Us

Product Details

Modular components

Hybri-Robo

Model No.
HRL

Discontinued some variations

Industry

A high-rigidity guide rod is integrated into the super micro cylinder, creating a single axis unit with a long stroke transport function.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Thin / high rigidity]
The basic unit HRL-1 series making up the X-axis and Z-axis is thin and highly rigid.

[Ball bushing]
Since the two guide rods are received by the ball bushing, high positioning accuracy is maintained.

[Shock absorber, speed controller provided as standard]
Shock absorber integrated, speed controller attached.

[Position locking mechanism]
A position locking mechanism can be mounted if required by the application.

Variations
Model No.HRL-1
Product name
Single axis unit
Load capacity (kg)
5, 10, 15, 25, 50, 65
X-axis standard stroke length (mm)
50, 75, 100, 125, 150, 200, 250, 300
Z-axis standard stroke length (mm)
-
Remarks
Model No.HRL-2G
Product name
2-axis action pneumatic robot
Load capacity (kg)
1, 1.5, 2, 3
X-axis standard stroke length (mm)
50, 75, 100, 125, 150, 200
Z-axis standard stroke length (mm)
25, 30, 75, 100, 125, 150
Remarks
Discontinued
2020 08 31
Old Catalog
Model No.HRL-2S
Product name
2-axis action pneumatic robot
Load capacity (kg)
1, 1.5, 2, 3, 5
X-axis standard stroke length (mm)
50, 75, 100, 125, 150, 200, 250, 300
Z-axis standard stroke length (mm)
25, 30, 75, 100, 125, 150
Remarks
Discontinued
2020 08 31
Old Catalog

Return to Product List