Product Details
Lock Units
Lock Unit
- Model No.
- UB
- Industry
Fixing mechanism which locks and unlocks linearly, using air. Simple air control means remote operation is possible, enabling ”fixing,” ”improved safety,” and ”position locking.”

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Lightweight / slim]
Compared to our brake unit JSB3 series, it realizes weight reduction and slimness.
[Tracking transport]
As it is lightweight and slim, it is a lock unit that expands the range of use.
"Tracking transport" is realized.
[Fixed holding]
As it is lightweight and slim, it is a lock unit that expands the range of use.
Ideal for fixed holding.
Prevents parts from falling if the power goes out or the air runs out.
- Variations
-
- Model No.UB-※※-S
- Product name
- Uni-direction locking
- Applicable shaft diameter (mm)
- φ8, φ16
- Remarks
- Model No.UB-※※-W
- Product name
- Bi-direction locking
- Applicable shaft diameter (mm)
- φ8, φ16
- Remarks