Contact Us

Product Details

Cylinders with brake/ with lock

Brake Cylinder

Model No.
ULKP・ULK

Discontinued some variations

Industry
  • Safety

A reliable brake unit is integrated to the medium bore size (φ16 to φ40) standard cylinder series.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Simple brake structure]
Simple structure with very few components in the brake section.
To release brake, simply screw the bolt and turn the brake plate.

[Durability / holding force]
The new swash plate braking method provides surface contact instead of the two-point contact of the conventional swash plate method.
This method disperses resistance applied to the rod, increases abrasion resistance, and dramatically improves durability compared to the conventional swash plate method.
Furthermore, the rod holding force is equivalent to cylinder thrust at 0.8 MPa.

[Stopping accuracy ±1.0 mm]
At a cylinder speed of 300 mm/s with no load, the stopping accuracy achieves a high-precision ±1.0 mm.

Variations
Model No.ULK
Product name
Double acting
Bore size (mm)
φ20, φ25, φ32, φ40
Standard stroke length (mm)
25, 50, 75, 100, 150, 200, 250, 300
Remarks
Model No.ULK-V
Product name
Double acting / with valve
Bore size (mm)
φ20, φ25, φ32, φ40
Standard stroke length (mm)
25, 50, 75, 100, 150, 200, 250, 300
Remarks
Model No.ULKP
Product name
Double acting
Bore size (mm)
φ16
Standard stroke length (mm)
15, 30, 45, 60
Remarks
Discontinued
2022 05 31
Old Catalog

Return to Product List