Product Details
Cylinders with brake/ with lock
Tie Rod Cylinder with Brake
- Model No.
- JSG
- Industry
- Safety
Medium bore size series.
Cylinder with brake, the robust (SCG) Series with a reliable brake mounted and fixed with tie rod.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact and reliable brake]
The brake adopts the same mechanism as the well-established JSC3 Series.
Maintains reliable durability.
[Powerful holding force]
With its proprietary locking mechanism, the rod holding force realizes a strong holding force equivalent to twice the thrust (when working pressure is 0.4 MPa).
- Variations
-
- Model No.JSG
- Product name
- Double acting / single rod
- Bore size (mm)
- φ40, φ50, φ63, φ80, φ100
- Standard stroke length (mm)
- 20, 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
- Remarks
- Model No.JSG-V
- Product name
- Double acting / with valve for brake release
- Bore size (mm)
- φ40, φ50, φ63, φ80, φ100
- Standard stroke length (mm)
- 20, 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
- Remarks