Contact Us

Product Details

Cylinders with brake/ with lock

Flat Cylinder with Free Position Fall Prevention

Model No.
UFCD
Industry
  • Safety

Cylinder equipped with fall prevention mechanism capable of stopping at any position of the stroke length for FCD Series flat cylinders.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[With free fall prevention mechanism]
The locking position can be at any point as long as the piston rod remains still.
Ensures the safety of workpieces or the like during power failures or accidents.

[Space saving / simple design]
Flat and can be installed in a tight space or arranged side-by-side.
Even with its position locking mechanism, it has a simple design that can work with any device.

[Rotation-stop not required]
Cylinder body has an oval piston structure.
No need to install an external rotation-stop mechanism.

Variations
Model No.UFCD-KL
Product name
Double acting / single rod
Bore size (mm)
φ25 equivalent, φ32 equivalent, φ40 equivalent, φ50 equivalent, φ63 equivalent
Standard stroke length (mm)
5, 10, 15, 20, 25, 30, 40, 50
Remarks

Return to Product List