Contact Us

Product Details

Filters

Inline filter

Model No.
FSL
Industry
  • Respiratory / Anesthesia device

Compact, lightweight and space saving inline filter.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Compact, lightweight, and space saving]
Uses a lightweight, compact resin body.

[Diverse range of model variations]
Select the flow rate from 100, 300 or 500, and the port size from φ4, φ6, φ8 or φ10.

[Use either positive or negative pressure]
Can be used for both positive pressure and negative pressure.

[Easy maintenance]
The main body can be removed and attached without tools during element replacement.

Variations
Model No.FSL100
Product name
Inline filter
Port size
φ4, φ6
Nominal filtration rating (μm)
10
Recommended processing flow rate (L/min (ANR))
10
Remarks
Model No.FSL200
Product name
Inline filter
Port size
φ4, φ6
Nominal filtration rating (μm)
10
Recommended processing flow rate (L/min (ANR))
15, 20
Remarks
Model No.FSL500
Product name
Inline filter
Port size
φ6, φ8, φ10
Nominal filtration rating (μm)
10
Recommended processing flow rate (L/min (ANR))
25, 50, 60
Remarks

Return to Product List