Contact Us

Product Details

Cylinders with brake/ with lock

Selex Cylinder with Free Position Fall Prevention

Model No.
USC
Industry
  • Safety

Cylinder equipped with fall prevention mechanism capable of stopping at any position of the stroke length for standard SCA2 Series medium bore size cylinders (φ40 to φ100).

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[High abrasion-resistant round slit method]
New long life position locking mechanism is used.
Applying torque M to the lock plate generates axial force F.

[Lockable at any point throughout full stroke length]
Locking can be at any point throughout the full stroke length, including the stroke end, as long as the piston rod remains still.

[No more workpiece damage]
Prevents the cylinder from falling due to its own weight during power blackouts, etc.
No more workpiece damage, etc.

[2 types of lock direction]
Either forward lock or backward lock can be selected.
Piston rod moves freely in reverse lock direction, and is therefore easy to remove even with workpiece clamped.

Variations
Model No.USC
Product name
Double acting
Bore size (mm)
φ40, φ50, φ63, φ80, φ100
Standard stroke length (mm)
25, 50, 75, 100, 150, 200, 250
Remarks
Model No.USC-G1
Product name
Double acting with coil scraper
Bore size (mm)
φ40, φ50, φ63, φ80, φ100
Standard stroke length (mm)
25, 50, 75, 100, 150, 200, 250
Remarks

Return to Product List