Contact Us

Product Details

Lock Units

Linear Guide Lock

Model No.
LMB
Industry
  • Safety

When used with a system incorporating a linear guide, this lock unit can be used to lock a workpiece after moving it to a specified position, or to enable emergency stop for safety, etc.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Powerful holding force]
Three models of 1175 N, 1960 N, and 2450 N are available.

[Emergency stop possible]
It can be used not only for holding when stopped, but also for emergency stop or position locking.

[Environmental countermeasures]
Dust-proof scraper is provided as standard.

[Unlocked by air supply]
The lock mechanism is released by air supply and operated by air exhaust. (Manual release possible)

[Applications]
Table fixing and position locking.
X-Y table fixing and holding.
Table fixing and holding at the desired position.

Variations
Model No.LMB
Product name
THK
Operating rail width
15, 20, 25
Remarks

Return to Product List