Contact Us

Product Details

Lock Units

Linear Guide Lock

Model No.
LML
Industry
  • Safety

When used with a system incorporating a linear guide, this thin lock unit can lock the position of a workpiece after moving it to the specified position, hold it during stop for safety and prevent it from falling off.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Same height as linear guide block]
Since it is the same height as the linear guide block, the lock can make good use of the empty space.

[High holding force]
Compact body with five models of 300 to 1150 N.

[Unlock by air supply] (manual release option"H")
The lock mechanism is released by air supply and operated by air exhaust.

[Environmental countermeasures] (LML-G series)
Dust-proof scraper can be selected.

[Applications]
Table fixing, position locking and holding.

Variations
Model No.LML
Product name
Without scraper
Operating rail width
15, 20, 25, 30, 35
Remarks
Model No.LML-G
Product name
With scraper
Operating rail width
15, 20, 25, 30, 35
Remarks

Return to Product List