Contact Us

Product Details

Cylinders with valve

Compact Cylinder with Valve

Model No.
CKV2
Industry

Medium bore size (φ20 to φ40) standard cylinders with integrated high performance and power-efficient four-way valve enabled by compactly integrating the valve into CMK2 Series.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Common exhaust]
Common exhaust keeps the ambient environment clean.

[Work and operation centralized on the top surface]
Piping, wiring, speed adjustment and operation are all accessible on the top surface.
Installation, operation and maintenance are easy.

[Easy speed adjustment]
Speed adjustment is easy with the speed adjustment needle.
Mechanism for locking after adjusting included.

[High corrosion resistance and long service life]
Stainless steel tube used.
Highly corrosion resistant and long-lasting.

[Easy actuation change]
Rotating the adapter, it is possible to change the actuation of push and pull when energized.

Variations
Model No.CKV2
Product name
Double acting / single rod
Bore size (mm)
φ20, φ25, φ32, φ40
Standard stroke length (mm)
25, 50, 75, 100, 150, 200
Remarks
Model No.CKV2-M
Product name
Double acting / rotation-stop
Bore size (mm)
φ20, φ25, φ32, φ40
Standard stroke length (mm)
25, 50, 75, 100, 150, 200
Remarks

Return to Product List