Contact Us

Product Details

Cylinders with valve

Cylinder with Valve

Model No.
CAV2・COVP2・COVN2
Industry

Cylinder with valve available in three bore sizes (φ50, 75 and 100). Lubrication / no-lubrication and single solenoid / double solenoid can be selected.

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Wide variation]
In addition to the basic lubrication type, variations are available for no lubrication, short overall length, double solenoid, single solenoid.

[Robust cylinder structure]
Tie rod cylinder, lateral load resisting piston structure.

[Robust valve structure]
Slide valve structure with a solid record.

Variations
Model No.CAV2
Product name
Double acting / double solenoid lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVP2
Product name
Double acting / single solenoid pushed out when energized lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVN2
Product name
Double acting / single solenoid, pull when energized, lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.CAV2-N
Product name
Double acting / double solenoid, no-lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVP2-N
Product name
Double acting / single solenoid pushed out when energized no-lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVN2-N
Product name
Double acting / single solenoid, pull when energized, no-lubrication
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.CAV2-S/CAV2-NS
Product name
Double acting / double solenoid, with cushion, short overall length
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVP2-S/COVP2-NS
Product name
Double acting / single solenoid pushed out when energized, with cushion, short overall length
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks
Model No.COVN2-S/COVN2-NS
Product name
Double acting / single solenoid, pull when energized, with cushion, short overall length
Bore size (mm)
φ50, φ75, φ100
Standard stroke length (mm)
50, 75, 100, 150, 200, 300
Remarks

Return to Product List