Contact Us

Product Details

Cylinder switches

Cylinder switch

Model No.
SW-T

NEW

Industry

General purpose cylinder switch with many mountable cylinders.
[NEW] Added intrinsically safe explosion-proof certified switch SW-T5-A and UL-compliant cylinder switch SW-T2YD-UL to the variations.

[Applicable cylinders]
Standard : CAC4, CKV2, CMA2, CMK2, HCM, JSC3, JSC4, JSG, JSK2, JSM2, LCG, LCR, LCW, LCX, MRG2, MRL2, RCS2,RCC2, RRC, SCA2, SCG, SCM, SCP*3, SCS2, SRM3, SSD, SSD2, SSG, STG, STS/STL, STK, UCA2, UCAC2, ULK, Hand, Chuck
For AC Magnetic fields : CAC4, JSC3, JSC4, JSG, RCC2, RCS2, SCA2, SCG, SCM, SCS2, SRG3, SRL3, SRM3, SRT3, SSD, SSD2, SSG, STG, STS/STL, STK, UCAC2, USC, USSD
For Magnetic fields (in welding processes) : CMK2, SCM, SCG, SCA2, SCS2, SSD2, SSG, SSD, STK, STG, STS/STL, JSG, JSC3, JSC4, USSD, HCM, CAC4, UCAC2, CAC-N, UCAC-N32, RCS2, RCC2, PCC
For Coolants : CMK2-G2/G3, HRL-G2/G3, SCA2-G2/G3, SCG-G2/G3, SSD-G2/G3, SSD2-G2/G3, STG-G2/G3, STS-G2/G3, STL-G2/G3

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

General-purpose switch compatible with many cylinders.
Wide range of variations including cutting-oil-resistant, water-resistant, and strong-magnetic-field-resistant types.

【Intrinsically Safe Explosion-Proof Certification】
Cylinder switch certified by JPEx for safe use in explosion-proof environments in Japan.
(Barrier installation required for use)

【UL-Compliant Cylinder Switch】
・ UL/CSA compliant
・ M12 connector type selectable

Variations
Model No.SW-T※WL
Product name
Improved Water-Resistant Cylinder Switch
Remarks
Model No.SW-T5※※-A
Product name
Explosion-proof certified cylinder switch【Japan only release】
Remarks
Model No.SW-T2YD※-UL
Product name
UL-Compliant Cylinder Switch
Remarks
Model No.SW-T2YD
Product name
AC magnetic field
Remarks
Model No.SW-T0Y
Product name
Magnetic fields (in welding processes)
Remarks
Model No.SW-T※YLH
Product name
Cutting oil
Remarks
Model No.SW-T1/2/3
Product name
Proximity
Remarks
Model No.SW-T0/5/8
Product name
Reed
Remarks
Model No.SW-T2YF・SW-T3YF
Product name
Preventive maintenance cylinder switch
Remarks
Discontinued
2007 12 31
Model No.SW-T2YM・SW-T3YM
Product name
Preventive maintenance cylinder switch
Remarks
Discontinued
2007 12 31
Model No.SW-T2YH※・SW-T2YV※
Product name
2-color Display type contactless
Remarks
Discontinued
2023 12 28
Model No.SW-T3YH※・SW-T3YV※
Product name
2-color Display type contactless
Remarks
Discontinued
2023 12 28

Return to Product List