Product Details
Cylinder switches
Heat-resistant switch
- Model No.
- SW-E
- Industry
Heat-resistant cylinder switch that can be used in an environment with high ambient temperature. 
[Applicable cylinder] 
SCA2-L2T (E0), SSD-T1L (ET0), SSD2-T1L (ET0)

- Documents / Download
- Digital Catalog - PDF Catalog - Safety Precautions 
CKD plus Members Only
- Features
- [Ambient temperature] 
 SW-E0: -10 to +120°C
 SW-ET0: -10 to +150°C
- Variations
- 
- Model No.SW-E0
- Product name
- Terminal box
 - Remarks
 
 - Model No.SW-ET0
- Product name
- Lead wire
 - Remarks