Product Details
Cylinder switches
Strong magnetic field switch
- Model No.
- SW-H
- Industry
This cylinder switch is used in environments having strong magnetic fields, such as near spot welding machines and magnetizing units in automotive plants, etc. 
[Applicable cylinder] 
CAC4-L2, JSC3-L2, SCA2-L2, UCAC2-L2

- Documents / Download
- Digital Catalog - PDF Catalog - Safety Precautions 
CKD plus Members Only
- Features
- [Heat resistant material] 
 Body is made of metal and lead wire is made of flame-resistant resin.- [No polarity] 
 Integrated diode bridge eliminates polarity.
 Eliminates the time required for checking positive and negative diode polarity, preventing connection errors.
- Variations
- 
- Model No.SW-H0
- Product name
- 1-color display
 - Load voltage
- 12/24 VDC, 110 VAC
 - Remarks
 
 - Model No.SW-H0Y
- Product name
- 2-color display
 - Load voltage
- 24 VDC ±10%
 - Remarks