Product Details
Cylinder switches
Cylinder switch with connector [Custom order]
- Model No.
- SW-T・SW-K・SW-F・SW-H・SW-V
- Industry
- Environmental durability
M8 and M12 connectors with high versatility are adopted, for IP67 degree of protection.
[Custom order product]

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[M8, M12 connectors adopted]
Conforms to standards No. NECA4202 and IEC947-5-2.
Degree of protection: IP67.
[Protective cover for anti-spatter adherence]
Protective cover for anti-spatter adherence is available with option (K).
- Variations
-
- Model No.SW-※
- Product name
- 2-wire
- Switch model
- T0, T2, Y2W, T2YL, K2Y, F2Y
- Remarks
- Model No.SW-T3※
- Product name
- 3-wire
- Switch model
- T3, T3P, T3W
- Remarks
- Model No.SW-※0
- Product name
- Strong magnetic field
- Switch model
- H0, H0Y, V0
- Remarks
- Model No.SW-T2YD
- Product name
- AC magnetic field
- Switch model
- T2YD
- Remarks