Product Details
Shock absorbers
Shock absorber for Linear Slide Cylinder
- Model No.
- SKL
- Industry
Shock absorber that achieves smooth stop with maximization of the installation capacity with high tact times and long service life.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low tact]
Compatible with low tact / high-accuracy linear slide cylinder.
Improves equipment tact time and contributes to increased productivity.
High tact / smooth stop makes it possible to maximize the capacity of the cylinder.
[Soft stop extends service life]
Slit orifice mechanism enables smooth impact absorption.
Realizes an ideal triangular waveform, gentle impacts with soft absorption characteristics.
[High maintainability]
Structure directly receives the slider with the body.
Capless and mountable from rod side, allowing shock absorber replacement with the linear slide cylinder still installed.
- Variations
-
- Model No.SKL
- Product name
- Basic
- Max. absorbed energy (J)
- 0.2, 0.8, 1.2, 3.6
- Thread size (mm)
- M8 x 0.75, M10 x 1.0, M12 x 1.0
- Stroke length (mm)
- 3.5, 4.5, 6, 8
- Remarks