Contact Us

Product Details

Shock absorbers

Shock Absorber Fixed Type

Model No.
NCK
Industry

Ideal buffering device for stopping a workpiece with thrust at medium or slow speeds.
Slit orifice method that was thought difficult to realize is used. Due to this structure, high absorbing performance and linear soft stop, etc., are achieved in slow speed operation range.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Available for thrust energy]
Absorbing thrust energy of cylinder, etc., is efficient.
An extremely soft stop is realized.

[Smooth absorbing even if slowly operated]
Superior characteristics in slow speed range enable smooth impact absorption.

[Compact but large absorbing force]
Compact and slim design which absorbs a lot of energy.
A shock absorber remarkably efficient at saving space.

[Slit orifice]
Structure in which the orifice area changes smoothly with piston travel.
Since the area of the slit orifice gradually decreases with the stroke, even higher resistance is generated and smooth stop is realized.

Variations
Model No.NCK-00
Product name
Basic
Max. absorbed energy (J)
1 to 200
Thread size (mm)
M8 x 0.75, M10 x 1.0, M12 x 1.0, M14 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5
Stroke length (mm)
4.5, 6, 8, 10, 15, 20, 25, 30
Remarks
Model No.NCK-FA
Product name
Flange
Max. absorbed energy (J)
1 to 200
Thread size (mm)
M8 x 0.75, M10 x 1.0, M12 x 1.0, M14 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5
Stroke length (mm)
4.5, 6, 8, 10, 15, 20, 25, 30
Remarks

Return to Product List