Contact Us

Product Details

Shock absorbers

Shock Absorber Adjustable Type

Model No.
SCK
Industry

Impact force absorption with original mechanism. This adjustable shock absorber increases service life and production efficiency of facilities and equipment. Ideal for stopping a workpiece moving or free-falling at high speeds.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Adjuster adjustment type structure] (SCK-**-0.3 or more)
Due to constant resistance throughout the stroke, the object's speed is uniformly decelerated.
Resistance can be shifted to high or low by adjusting, so collision energy can be absorbed appropriately.

[Effective for high speed travel, free fall applications]
Effective for energy absorption of high-speed travel (especially 2 m/s or more) and free fall.

Variations
Model No.SCK-00
Product name
Basic
Max. absorbed energy (J)
0.049 to 588
Thread size (mm)
M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.0
Stroke length (mm)
7, 10, 15, 25, 40, 60, 70, 30
Remarks
Model No.SCK-FA
Product name
Flange
Max. absorbed energy (J)
0.049 to 588
Thread size (mm)
M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.0
Stroke length (mm)
7, 10, 15, 25, 40, 60, 70, 30
Remarks

Return to Product List