Contact Us

Product Details

Shock absorbers

Shock Absorber Fixed type

Model No.
FCK
Industry

An extensive product lineup of 32 types is available in three levels: low speed (1 m/s), medium speed (2 m/s) and high speed (3 m/s). An adjuster easily adjusts the impact energy absorption performance according to the impact condition.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[3 shock absorbing mechanisms: low speed]
Single hole orifice structure.
8 models are available.

[3 shock absorbing mechanisms: medium speed]
Porous irregular orifice structure.
12 models are available.

[3 shock absorbing mechanisms: high speed]
Porous orifice structure.
12 models are available.

[High-efficiency threading]
An externally threaded outer pipe has a large surface area and a structure that efficiently releases heat.

[Operating temperature -5 to 70°C]
Can be used in a wide temperature range with special oil.

Variations
Model No.FCK-L
Product name
Low speed
Max. absorbed energy (J)
1.5 to 79.3
Thread size (mm)
M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5
Stroke length (mm)
8, 10, 12, 16, 30, 40, 25
Remarks
Model No.FCK-M
Product name
Medium speed
Max. absorbed energy (J)
1.8 to 720
Thread size (mm)
M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5, M30 x 1.5, M36 x 1.5, M42 x 1.5
Stroke length (mm)
8, 10, 12, 16, 30, 40, 25, 35, 50, 80
Remarks
Model No.FCK-H
Product name
High speed
Max. absorbed energy (J)
1.8 to 720
Thread size (mm)
M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5, M30 x 1.5, M36 x 1.5, M42 x 1.5
Stroke length (mm)
8, 10, 12, 16, 30, 40, 25, 35, 50, 80
Remarks

Return to Product List