Product Details
Guided cylinders
Guided cylinder
- Model No.
- STM
- Industry
- Environmental durability
This is a super compact guided cylinder that provides high freedom in mounting and abundant varia tions, with attention to ease of use and of selection.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[2 types, metal bush bearing and ball bearing according to application]
Ball bearing (STM-B) rod non-rotating accuracy ±0.08 mm.Highly rigid and lateral load resisting structure.
[Smallest model is 33 mm wide and 15.5 mm high]
Super compact space saving type in guided cylinders.
[Piping direction includes common piping from the rear (optional) as well as the front]
Piping is simplified, improving the visibility of the cylinder switch.
[Side mounting of cylinder is supported.]
Multiple units can be installed even in small spaces.
[Ideal for conveyor for small parts]
Suitable for a wide range of applications such as positioning, clamp, press fit, lifter, pusher.
- Variations
-
- Model No.STM-M
- Product name
- Double acting
- Bore size
- φ6, φ10
- Stroke length
- 5, 10, 15, 20
- Remarks
- Model No.STM-M
- Product name
- Double acting
- Bore size
- φ6, φ10
- Stroke length
- 5, 10, 15, 20
- Remarks
- Model No.STM-B
- Product name
- single rod
- Bore size
- φ6, φ10
- Stroke length
- 5, 10, 15, 20
- Remarks
- Model No.STM-B-P7
- Product name
- single rod clean-room specifications
- Bore size
- φ6, φ10
- Stroke length
- 5, 10, 15, 20
- Remarks