Product Details
Guided cylinders
Guided cylinder
- Model No.
- STG
- Industry
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports high load]
Improved lateral load proof characteristics and stable operation by improving the metal bearing material and bearing structure.[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.[Reduction of weight and resource saving]
Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.[2 directions for piping, 3 types of mounting]
Piping processing is easy and the visibility of the cylinder switch is improved.
[Supports a wide range of applications and environments]
Wide range of choices to respond to various applications / environments.
- Variations
-
- Model No.STG-M
- Product name
- Double acting / single rod / metal bush bearing
- Bore size
- φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Remarks
- Model No.STG-B
- Product name
- Double acting / single rod / ball bearing
- Bore size
- φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Remarks
- Model No.STG-※-※C
- Product name
- Double acting / rubber-air cushioned
- Bore size
- φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-※C
- Product name
- Double acting / air cushioned
- Bore size
- φ16, φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-※Q
- Product name
- Double acting / position locking
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-※G
- Product name
- Double acting / rubber scraper
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-※G1
- Product name
- Double acting / coil scraper
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-MG2
- Product name
- Double acting / coolant proof scraper (NBR)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-MG3
- Product name
- Double acting / coolant proof scraper (FKM)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks
- Model No.STG-※G4
- Product name
- Double acting / anti-spatter adherence type
- Bore size
- φ40, φ50, φ63
- Remarks
- Model No.STG-MG5
- Product name
- Double acting / environment-resistant scraper
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Remarks
- Model No.STG-B-P7
- Product name
- Double acting / single rod clean-room specifications
- Bore size
- φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63
- Remarks