Product Details
Guided cylinders
Guided cylinder
- Model No.
- STS・STL
- Industry
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Optimized body structure for short stroke and long stroke with guides on both sides realizes high accuracy, high rigidity and space saving. Various variations to adapt to various applications and environments such as lifter, pusher, etc.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Max. stroke length 400 mm]
Long stroke type STL supports a wide range of applications, from φ8 to φ16 with a max. stroke length of 200 mm, φ20 to φ80 with a max. stroke length of 400 mm.[Increased equipment accuracy when embedded]
Two guide rods with metal bush bearing or ball bearing.
High non-rotating accuracy and deflection, contributing to increased accuracy of the equipment into which it is integrated.[Can be used with high load]
Cylinder with two guide rods, highly rigid and resistant to lateral load.[Selection of end plate material]
Aluminum (standard) or steel (option) end plate can be selected.[Enabling a compact system] Additional rotation-stop mechanism is not necessary thanks to the guide rods, contributing to downsizing of equipment for assembly.
- Variations
-
- Model No.STS/L -M/B
- Product name
- Double acting / single rod
- Bore size
- φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Remarks
- Model No.STS/L -※P
- Product name
- Double acting / stroke adjustable (push)
- Bore size
- φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※T
- Product name
- Double acting / heat resistance
- Bore size
- φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※T2
- Product name
- Double acting / packing material fluoro rubber
- Bore size
- φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※-※C
- Product name
- Double acting / rubber cushioned
- Bore size
- φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※C
- Product name
- Double acting / air cushioned
- Bore size
- φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※Q
- Product name
- Double acting / position locking
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※F
- Product name
- Double acting / fine speed
- Bore size
- φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※O
- Product name
- Double acting / low speed
- Bore size
- φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※G
- Product name
- Double acting / rubber scraper
- Bore size
- φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Remarks
- Model No.STS/L -※G1
- Product name
- Double acting / coil scraper
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※G2
- Product name
- Double acting / coolant proof scraper (NBR)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※G3
- Product name
- Double acting / coolant proof scraper (FKM)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※G4
- Product name
- Double acting / anti-spatter adherence
- Bore size
- φ40, φ50, φ63, φ80
- Remarks
- Model No.STS/L -※V
- Product name
- Double acting / valve equipped
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Remarks