Contact Us

Product Details

Accessories

Floating Joint

Model No.
FJ
Industry

This floating joint eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

Easy centering, parallelism alignment

Compact and high tensile / compression force permissible

With dust cover

Filled with lubricant and not requiring lubrication

Oscillating angle ±5°

Variations
Model No.FJ-0
Product name
Basic
Thread size
M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
Compatible cylinder bore
φ6, φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
Remarks
Model No.FJ-L
Product name
Foot
Thread size
M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
Compatible cylinder bore
φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
Remarks
Model No.FJ-F
Product name
Flange
Thread size
M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
Compatible cylinder bore
φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
Remarks

Return to Product List