Contact Us

Product Details

Accessories

Simple Flow Controller

Model No.
FK
Industry

This simple flow controller eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

Easy centering / parallelism alignment

This can be set quickly

Variations
Model No.FK-※‐N
Product name
Male thread
Thread size
M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M16 x 2.0, M20 x 2.5
Compatible cylinder
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.FK
Product name
Female thread
Thread size
M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5
Compatible cylinder
φ6, φ10, φ12, φ16, φ20, φ25, Fφ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100
Remarks

Return to Product List