Contact Us

Product Details

Parallel hands

Linear Slide Hand

Model No.
LSH
Industry
  • Handling

High rigidity is achieved by integrating the guide rail, master jaw, and hand with linear slide.
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical), increasing the freedom of design.
[Operating stroke length:] 4, 6, 10, 14 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Gently grips]
Types with unique shockless mechanism are also available.
Grips the workpiece gently even at high speeds. (Custom order)

[High rigidity / high precision]
High rigidity and high accuracy are achieved with a structure integrating the guide rail and master key.

[Easy installation]
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical).

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.LSH
Product name
Double acting
Bore size
φ10, φ16, φ20, φ25
Port size
M3, M5
Option
-
Remarks
Model No.LSH-※-C
Product name
Double acting shockless
Bore size
φ10, φ16, φ20, φ25
Port size
M3, M5
Option
Shockless
Remarks

Return to Product List