Contact Us

Product Details

Parallel hands

Parallel hand

Model No.
HAP
Industry

Special cam type compact parallel hand, making combination adjustments unnecessary.
[Operating stroke length:] 8, 16, 26, 41 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Lightweight and compact]
Parallel type with highly efficient gripping power through bearing and special cam.
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.

[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.

[Easy mounting]
There are three mounting surfaces, and installation from any direction is possible.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.HAP-※
Product name
Double acting
Bore size
φ15, φ20, φ25, φ40
Port size
M3, M5, Rc1/8
Remarks
Model No.HAP-※-O
Product name
Single acting (normally open)
Bore size
φ15, φ20, φ25, φ40
Port size
M3, M5, Rc1/8
Remarks
Model No.HAP-※-C
Product name
Single acting (normally closed)
Bore size
φ15, φ20, φ25, φ40
Port size
M3, M5, Rc1/8
Remarks

Return to Product List