Product Details
Parallel hands
Compact cross roller parallel hand
- Model No.
- BHA・BHG
- Industry
Parallel hand capable of high precision and smooth operation with cross roller guide.
[Operating stroke length] 5, 9, 11, 15 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High precision, smooth operation]
Cross roller guide is adopted in the slide part. Preload is applied with no play, realizing high precision and smooth movement,[Compact and powerful gripping force]
Highly rigid, withstanding large moment loads with a long holding mechanism that overlaps the slide part.[Open / close confirmation switch]
2 proximity switches can be installed.[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.
- Variations
-
- Model No.BHA-※
- Product name
- Double acting
- Option
- -
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks
- Model No.BHA-※-O
- Product name
- Single acting (normally open)
- Option
- -
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks
- Model No.BHA-※-C
- Product name
- Single acting (normally closed)
- Option
- -
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks
- Model No.BHG-※
- Product name
- Double acting
- Option
- With rubber cover
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks
- Model No.BHG-※-O
- Product name
- Single acting (normally open)
- Option
- With rubber cover
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks
- Model No.BHG-※-C
- Product name
- Single acting (normally closed)
- Option
- With rubber cover
- Bore size
- φ12, φ16, φ20, φ25
- Port size
- M3, M5
- Remarks