Contact Us

Product Details

Parallel hands

Linear guide hand

Model No.
LHA・LHAG
Industry
  • Handling

Hand designed for the high durability required to handle higher-speed devices.

[Operating stroke length]
LHA: 4, 5, 9, 11, 15, 20 mm
LHAG: 5, 9, 11, 15, 20 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[High rigidity / high precision/long service life]
High rigidity, high precision and long service life are realized by adopting an integrated linear guide.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.LHA-※
Product name
Double acting
Option
-
Bore size
φ6, φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHA-※-O
Product name
Single acting (normally open)
Option
-
Bore size
φ6, φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHA-※-C
Product name
Single acting (normally closed)
Option
-
Bore size
φ6, φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHAG-※
Product name
Double acting
Option
With nitrile rubber guard
Bore size
φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHAG-※-O
Product name
Single acting (normally open)
Option
With nitrile rubber guard
Bore size
φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHAG-※-C
Product name
Single acting (normally closed)
Option
With nitrile rubber guard
Bore size
φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHAG-※-F
Product name
Double acting
Option
With fluoro rubber guard
Bore size
φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks
Model No.LHAG-※-T
Product name
Double acting
Option
With silicone rubber guard
Bore size
φ12, φ16, φ20, φ25, φ32
Port size
M3, M5
Remarks

Return to Product List