Contact Us

Product Details

Parallel hands

Cross roller parallel hand

Model No.
HKP
Industry

Smooth operation with bearing mechanism.
Bearings realize high precision with cross roller guide.
[Operating stroke length] 24, 30, 36, 40, 60 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[High precision, smooth operation]
Cross roller bearing mechanism is adopted in the slide part.
Achieves high precision and smooth movement.

[Compact high rigidity]
Compact and rigid enough to withstand large moment loads with a long holding mechanism that overlaps the slide part.

[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.HKP-※
Product name
Double acting
Option
-
Bore size
φ32, φ40, φ50, φ63, φ80
Port size
M5, Rc1/8, Rc1/4
Remarks
Model No.HKP-※-O
Product name
Single acting (normally open)
Option
-
Bore size
φ32, φ40, φ50, φ63
Port size
M5, Rc1/8
Remarks
Model No.HKP-※-C
Product name
Single acting (normally closed)
Option
-
Bore size
φ32, φ40, φ50, φ63
Port size
M5, Rc1/8
Remarks
Model No.HKP-※-G
Product name
Double acting
Option
With nitrile rubber guard
Bore size
φ32, φ40, φ50, φ63
Port size
M5, Rc1/8
Remarks

Return to Product List