Product Details
Low-profile Parallel Hand
Thin parallel hand
- Model No.
- HLA・HLB・HLAG・HLBG
- Industry
Thin and compact parallel hand.
Smooth operation realized with high precision, and environmental resistance achieved if rubber cover is attached.
[Operating stroke length]
HLA/HLAG: 15, 20, 25 mm
HLB/HLBG: 13, 18, 23 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Bush guide] (HLA / HLAG Series)
Uses a shock resistant bush guide.[Supports both large and small workpieces]
Compact design with low overall height.
Operating stroke length of the jaw is long and combination adjustments are unnecessary.[Cross roller type] (HLB / HLBG series)
Cross roller type bearing guide realizes smooth and high precision operation.[Improved environmental resistance] (HLAG / HLBG series)
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.[Open / close confirmation switch]
switch(es) can be mounted.
- Variations
-
- Model No.HLA
- Product name
- Double acting: Bush guide
- Option
- -
- Bore size
- Φ12, Φ15, Φ20
- Port size
- M5
- Remarks
- Model No.HLB
- Product name
- Double acting: Bearing guide
- Option
- -
- Bore size
- φ12, φ15, φ20
- Port size
- M5
- Remarks
- Model No.HLAG
- Product name
- Double acting: Bush guide
- Option
- With nitrile rubber guard
- Bore size
- φ12, φ15, φ20
- Port size
- M5
- Remarks
- Model No.HLBG
- Product name
- Double acting: Bearing guide
- Option
- With nitrile rubber guard
- Bore size
- φ12, φ15, φ20
- Port size
- M5
- Remarks