Product Details
Low-profile Parallel Hand
Ultra-thin parallel hand
- Model No.
- HLD
- Industry
- Handling
Extremely thin / high rigidity. Powerful gripping force realized.
[Operating stroke length] 12, 16, 20, 30 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Ultra-thin]
Double twin cylinder realizes ultra-thin shape.[High gripping power]
4 cylinders realize high gripping power.[Load resistance]
Improved load resistance through a T-groove guide in the sliding section.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HLD
- Product name
- Double acting
- Bore size
- φ8 x 4, φ12 x 4, φ16 x 4, φ20 x 4
- Port size
- M3, M5
- Remarks