Product Details
Wide Parallel Hand
Compact Wide Parallel Hand
- Model No.
- HMF
- Industry
- Handling
It is a wide parallel hand with a low overall height and a wide range of applications. Newly added to the variation is a coolant resistant specification. Durability is improved even in environments where coolant is splashed.
[Operation stroke]
HMF
Standard: 30, 40, 50, 70, 100 mm
Long stroke: 60/80/100/120/160/200mm
HMF-G
Standard: 30, 40, 50 mm
Long stroke 1: 60/80/100/120 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Small / lightweight / compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.[Open / close confirmation switch]
2 proximity switches can be installed.[Coolant resistant type]
A built-in scraper type has been added to the variation. It can be equipped with an improved coolant resistant cylinder switch.
- Variations
-
- Model No.HMF
- Product name
- Double acting
- Stroke
- 20~100mm
- Bore size
- Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2
- Port size
- M5, Rc1/8
- Remarks
- Model No.HMF-※-L1
- Product name
- Double acting
- Stroke
- 60~160mm
- Bore size
- Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2
- Port size
- M5, Rc1/8
- Remarks
- Model No.HMF-※-L2
- Product name
- Double acting
- Stroke
- 80~200mm
- Bore size
- Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2
- Port size
- M5, Rc1/8
- Remarks
- Model No.HMF-G
- Product name
- Double acting, coolant resistant specifications
- Stroke
- 30~50mm
- Bore size
- φ16×2,φ20×2,φ25×2
- Port size
- M5
- Remarks
- Model No.HMF-G-※-L1
- Product name
- Double acting, coolant resistant specifications
- Stroke
- 60~100mm
- Bore size
- φ16×2,φ20×2,φ25×2
- Port size
- M5
- Remarks
- Model No.HMF-G-※-L2
- Product name
- Double acting, coolant resistant specifications
- Stroke
- 80~120mm
- Bore size
- φ16×2,φ20×2,φ25×2
- Port size
- M5
- Remarks