Product Details
Wide Parallel Hand
LM Guided Large Wide Parallel Hand
- Model No.
- HMFB
- Industry
Wide parallel hand with LM guide which has low overall height and a wide range of combined use.
[Operating stroke length]
Long stroke 1: 100, 120, 160 mm
Long stroke 2: 120, 160, 200 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Small, lightweight and compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HMFB-※-L1
- Product name
- Double acting
- Size
- Long stroke 1
- Bore size
- φ25 x 2, φ32 x 2, φ40 x 2
- Port size
- M5, Rc1/8
- Remarks
- Model No.HMFB-※-L2
- Product name
- Double acting
- Size
- Long stroke 2
- Bore size
- φ25 x 2, φ32 x 2, φ40 x 2
- Port size
- M5, Rc1/8
- Remarks