Product Details
Wide Parallel Hand
Wide Parallel Hand
- Model No.
- HFP
- Industry
Combination adjustments are unnecessary, achieving compact practicality.
[Operating stroke length] 20, 30, 40, 60 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact / high output]
Efficiency is further improved by adopting the double cylinder system.[Mounting]
Flexible layout possible from 3 directions on the mounting surface and 2 directions on the small jaw.[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HFP
- Product name
- Double acting
- Bore size
- φ16 x 2, φ25 x 2, φ32 x 2, φ40 x 2
- Port size
- M5, Rc1/8
- Remarks