Product Details
Low-profile Parallel Hand
Thin long stroke parallel hand
- Model No.
- HLC
- Industry
Realizes a thin linear guide with long stroke length, which also improves durability.
A wide range of variations according to specifications available.
[Operating stroke length]
Standard: 20, 30, 40, 50, 60, 70 mm
Long stroke 1: 60, 80, 100, 120, 140 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Thin, with large open / close stroke]
Double piston system used, thin yet with high torque.[High rigidity]
The guide pitch of the linear guide is long, realizing high rigidity.[Wide variation]
Total of 6 sizes, 11 strokes available.
Selectable according to applications.[Mounting]
Mountable with front through hole.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HLC
- Product name
- Double acting
- Variation 2
- -
- Bore size
- φ8 x 2,φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2
- Port size
- M3,M5
- Remarks
- Model No.HLC-※-L1
- Product name
- Double acting
- Variation 2
- Long stroke 1
- Bore size
- φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2
- Port size
- M3,M5
- Remarks