Product Details
Parallel hands
Centering hand
- Model No.
- BHE
- Industry
Demonstrates power in precision work with reliable high accuracy.
[Operating stroke length] 7, 10, 14, 16, 22 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High precision]
Centering precision ±0.05 mm realized.[High rigidity and high durability]
High hardness stainless steel achieves high rigidity and high durability.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.BHE-※
- Product name
- Double acting
- Option
- -
- Bore size
- φ12, φ16, φ20, φ25, φ32
- Port size
- M3, M5
- Remarks
- Model No.BHE-※-D
- Product name
- Double acting
- Option
- Open stroke adjustment mechanism
- Bore size
- φ12, φ16, φ20, φ25, φ32
- Port size
- M3, M5
- Remarks
- Model No.BHE-※-E
- Product name
- Double acting
- Option
- Close stroke adjustment mechanism
- Bore size
- φ12, φ16, φ20, φ25, φ32
- Port size
- M3, M5
- Remarks
- Model No.BHE-※-DE
- Product name
- Double acting
- Option
- Open and close stroke adjustment mechanism
- Bore size
- φ12, φ16, φ20, φ25, φ32
- Port size
- M3, M5
- Remarks