Contact Us

Product Details

Fulcrum hands

Toggle hand

Model No.
HJL
Industry

High gripping power realized in a compact body.
[Open / close angle] -3° to 28°

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Gripping power]
Small, yet possessing strong gripping power with toggle mechanism.

[Open / close confirmation switch]
2 proximity switches can be installed.

[High durability and high rigidity]
Repeatability, durability and rigidity are improved by adopting a piston guide.

Variations
Model No.HJL
Product name
Double acting
Bore size
φ32, φ40, φ50, φ63
Port size
M5, Rc1/8
Remarks

Return to Product List